IESNA:LM-63-2002
[TEST]P1652080
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, P274198 (aim90))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDS-S1090D850-4F0-1E-UDD-A-W
[LUMINAIRE]DEFINE 5 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1090 LUMENS PER FOOT, ASYMMETRIC, WHITE REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4766
TILT=NONE
1 -1 1 37 37 1 1 0.39 4 0
1 1 35.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1839.4 1841.8 1834.8 1819.2 1804.6 1783.6 1751.8 1711.7 1683.9 1650.6
1597.7 1539.7 1500.3 1456.3 1390.1 1308.6 1251.3 1191.5 1094.2 998.7
937 870 772.4 682.3 623.7 567.6 481.8 404.3 357.1 305.8
234.1 172.1 132.2 96.5 52.1 19.3 0
1839.4 1853.9 1873.5 1884.9 1888.6 1889.2 1882.5 1867 1853.8 1832
1791 1731.9 1685.4 1628.6 1536.6 1433.5 1362.3 1295.7 1189.2 1082.9
1011 942.2 841.1 735.7 670.5 610.7 515.8 431.2 376.8 324.8
249.2 179.3 138.2 100.1 53.6 16.9 0
1839.4 1870.8 1916.4 1956.9 1982.8 2003.5 2031.2 2040.9 2037.3 2016.1
1970.1 1905.6 1849.9 1789.6 1704.3 1606.4 1544.2 1475.4 1368.2 1254.3
1185.5 1106.3 997.4 880.6 805.7 730.2 620 512.8 444 376.3
274.1 192.1 141.9 102.7 49.1 14.4 0
1839.4 1886 1957.2 2032.3 2081.9 2123 2171.7 2187.7 2182.2 2162.9
2116.5 2070.4 2034.2 1996.8 1927 1856.9 1806.1 1759.7 1669.5 1575.4
1498.1 1418.4 1282.2 1142 1046.6 938.5 773.2 618.6 516.5 422.3
293.8 192.6 135.1 92.3 41.6 13.9 0
1839.4 1890.2 1989.7 2093.4 2161 2216.7 2276.6 2292.6 2287.2 2281.1
2276.6 2256.3 2247.9 2241.3 2231.4 2215.1 2189.8 2156.6 2067.5 1926.8
1807.8 1680.8 1460.4 1236.6 1087.4 948.4 758.1 580 474.2 378.8
255.2 161.4 112.5 77.4 38.5 13.3 0
1839.4 1901.6 2022.2 2154.8 2235.1 2300.3 2362.8 2386 2406.4 2425.9
2460.2 2514.4 2553 2596.4 2636 2605.1 2526.6 2383.4 2106 1779
1567.5 1375.5 1110.1 893.4 776.3 665.1 525.6 410.1 337.6 278.4
196.3 133.7 100.5 70.2 37 12.7 0
1839.4 1919.8 2063.7 2212.9 2305.4 2377.8 2434.4 2491.5 2535.7 2582.8
2680.6 2798.9 2882.3 2919.7 2873.8 2615.3 2360.4 2072.9 1665.8 1332.3
1149.3 998.2 823.8 673.8 589.8 515.4 415.3 330.1 282.4 239.5
175.2 125 90.6 67 37 13.3 0
1839.4 1930 2087.8 2255.4 2354.3 2420.2 2482.8 2571 2630.8 2716.5
2870.1 3026.5 3089.9 3043.4 2767.4 2296.6 1968.5 1673.8 1328.2 1077.4
940.9 833.4 690.9 577.3 509.7 452.9 372.2 306 261.2 222
169.2 119.1 85.4 64.2 36.3 12.7 0
1839.4 1936 2106.7 2277.9 2379.4 2445.8 2517.4 2618.5 2699.5 2814.8
2997 3138.6 3161.6 3000.3 2580.9 2051.7 1738.2 1482.1 1180.9 967.1
851.8 755.8 636.6 535.5 478.8 424.3 352.7 291.8 253.7 215.7
163.8 116.5 83.8 63.9 35.5 12.1 0
1839.4 1934.9 2108.2 2286.8 2390.6 2451 2532.5 2633.5 2716.8 2836.4
3032.5 3166.5 3153.3 2963.6 2516 1934.3 1643.2 1406.4 1125.1 924.2
815.5 731 617.6 524.4 465.2 418.1 350.3 285.5 249.2 215.4
163.1 114.4 83 63.7 34.8 13.3 0
1839.4 1936 2106.7 2277.9 2379.4 2445.8 2517.4 2618.5 2699.5 2814.8
2997 3138.6 3161.6 3000.3 2580.9 2051.7 1738.2 1482.1 1180.9 967.1
851.8 755.8 636.6 535.5 478.8 424.3 352.7 291.8 253.7 215.7
163.8 116.5 83.8 63.9 35.5 12.1 0
1839.4 1930 2087.8 2255.4 2354.3 2420.2 2482.8 2571 2630.8 2716.5
2870.1 3026.5 3089.9 3043.4 2767.4 2296.6 1968.5 1673.8 1328.2 1077.4
940.9 833.4 690.9 577.3 509.7 452.9 372.2 306 261.2 222
169.2 119.1 85.4 64.2 36.3 12.7 0
1839.4 1919.8 2063.7 2212.9 2305.4 2377.8 2434.4 2491.5 2535.7 2582.8
2680.6 2798.9 2882.3 2919.7 2873.8 2615.3 2360.4 2072.9 1665.8 1332.3
1149.3 998.2 823.8 673.8 589.8 515.4 415.3 330.1 282.4 239.5
175.2 125 90.6 67 37 13.3 0
1839.4 1901.6 2022.2 2154.8 2235.1 2300.3 2362.8 2386 2406.4 2425.9
2460.2 2514.4 2553 2596.4 2636 2605.1 2526.6 2383.4 2106 1779
1567.5 1375.5 1110.1 893.4 776.3 665.1 525.6 410.1 337.6 278.4
196.3 133.7 100.5 70.2 37 12.7 0
1839.4 1890.2 1989.7 2093.4 2161 2216.7 2276.6 2292.6 2287.2 2281.1
2276.6 2256.3 2247.9 2241.3 2231.4 2215.1 2189.8 2156.6 2067.5 1926.8
1807.8 1680.8 1460.4 1236.6 1087.4 948.4 758.1 580 474.2 378.8
255.2 161.4 112.5 77.4 38.5 13.3 0
1839.4 1886 1957.2 2032.3 2081.9 2123 2171.7 2187.7 2182.2 2162.9
2116.5 2070.4 2034.2 1996.8 1927 1856.9 1806.1 1759.7 1669.5 1575.4
1498.1 1418.4 1282.2 1142 1046.6 938.5 773.2 618.6 516.5 422.3
293.8 192.6 135.1 92.3 41.6 13.9 0
1839.4 1870.8 1916.4 1956.9 1982.8 2003.5 2031.2 2040.9 2037.3 2016.1
1970.1 1905.6 1849.9 1789.6 1704.3 1606.4 1544.2 1475.4 1368.2 1254.3
1185.5 1106.3 997.4 880.6 805.7 730.2 620 512.8 444 376.3
274.1 192.1 141.9 102.7 49.1 14.4 0
1839.4 1853.9 1873.5 1884.9 1888.6 1889.2 1882.5 1867 1853.8 1832
1791 1731.9 1685.4 1628.6 1536.6 1433.5 1362.3 1295.7 1189.2 1082.9
1011 942.2 841.1 735.7 670.5 610.7 515.8 431.2 376.8 324.8
249.2 179.3 138.2 100.1 53.6 16.9 0
1839.4 1841.8 1834.8 1819.2 1804.6 1783.6 1751.8 1711.7 1683.9 1650.6
1597.7 1539.7 1500.3 1456.3 1390.1 1308.6 1251.3 1191.5 1094.2 998.7
937 870 772.4 682.3 623.7 567.6 481.8 404.3 357.1 305.8
234.1 172.1 132.2 96.5 52.1 19.3 0
1839.4 1823.1 1791.9 1752.5 1722.4 1686.7 1637.8 1578.1 1538.8 1499.6
1440 1376.1 1332.1 1287.9 1218.7 1148.5 1103.2 1059.7 983.2 910.9
857.1 804.5 723.5 641.2 587.4 535.5 455.3 381.6 331.5 288
220.5 162.3 126.1 94.1 50.6 16.9 0
1839.4 1808.6 1754.9 1690.3 1646.9 1604 1537.3 1466.7 1422.6 1375.5
1306.3 1237.9 1193.8 1149.8 1079 1013.3 965 921.6 860.1 796.5
753.7 710.7 649.5 580 534.6 489.3 422.1 356 312.6 271.5
213.7 156.9 120 89.2 47.5 15.2 0
1839.4 1794.1 1715.5 1639.5 1582.6 1530.8 1449 1372.1 1320.7 1273.5
1201.4 1127.7 1077.5 1038.3 976.4 911.4 872.2 833.5 773.2 716
677.3 637.5 579.2 520.1 480.3 438 377.6 317.9 278.7 242.3
187.2 139.2 107.2 81.8 42.3 14.4 0
1839.4 1773.6 1679.3 1585.9 1523 1461.4 1379.6 1295.7 1244.4 1190.1
1114.5 1049.6 1007.3 966.8 906.1 850.1 816.3 776.4 720.3 665
627.5 591.9 533.1 475.8 437.2 399.8 342.8 289.6 252.2 218.9
170.7 127 100.5 73.9 40 13.9 0
1839.4 1763.3 1649.1 1543.1 1475.5 1408.5 1325.3 1236 1178 1132
1063.9 1003.4 960.4 923 870.6 810.5 775.6 739.9 684.1 630.8
592.8 555.4 499.1 444.9 409.2 373 318.7 268 234.9 201
158.5 119.9 95.2 69.8 40.7 14.4 0
1839.4 1768.1 1641.5 1526.5 1446.8 1384.6 1289.7 1202.9 1148.5 1100.2
1036.8 973.5 934.8 897.4 841.1 787.8 752.8 714.8 662.2 608.6
572.3 535.5 483.2 430.2 393.4 358.4 303.6 252.4 219.8 192
153.3 117.8 87.6 68.9 39.2 13.9 0
1839.4 1762.7 1633.3 1506 1431.7 1361.6 1264 1174 1125.1 1075.5
1011.8 951.7 916.8 876.9 823.8 772.7 734.7 700.8 650.2 594.8
558 526 476.4 424.9 391.2 351.3 290.7 242.7 213.7 187.1
149.5 113.4 83.8 65.7 39.2 13.3 0
1839.4 1755.5 1618.2 1496.5 1414.4 1346.6 1245.9 1163.4 1110.8 1063.7
999 942.2 902.4 867.9 814 761.2 727.9 692.8 639.5 589.2
556.5 523.2 475.7 422.5 385.1 345.2 287 237.6 209.1 185
150.2 107.2 83 65.5 39.2 13.3 0
1839.4 1756.1 1620.4 1489.6 1413.6 1341 1232.3 1149.2 1106.9 1058.6
990.8 936 898.5 863.5 808 760.5 721.8 688.1 635.8 585.7
554.3 522.8 475.7 424.3 388.1 343.4 282.4 238.6 208.4 183.1
148 107.2 83 64.9 39.2 13.3 0
1839.4 1755.5 1618.2 1496.5 1414.4 1346.6 1245.9 1163.4 1110.8 1063.7
999 942.2 902.4 867.9 814 761.2 727.9 692.8 639.5 589.2
556.5 523.2 475.7 422.5 385.1 345.2 287 237.6 209.1 185
150.2 107.2 83 65.5 39.2 13.3 0
1839.4 1762.7 1633.3 1506 1431.7 1361.6 1264 1174 1125.1 1075.5
1011.8 951.7 916.8 876.9 823.8 772.7 734.7 700.8 650.2 594.8
558 526 476.4 424.9 391.2 351.3 290.7 242.7 213.7 187.1
149.5 113.4 83.8 65.7 39.2 13.3 0
1839.4 1768.1 1641.5 1526.5 1446.8 1384.6 1289.7 1202.9 1148.5 1100.2
1036.8 973.5 934.8 897.4 841.1 787.8 752.8 714.8 662.2 608.6
572.3 535.5 483.2 430.2 393.4 358.4 303.6 252.4 219.8 192
153.3 117.8 87.6 68.9 39.2 13.9 0
1839.4 1763.3 1649.1 1543.1 1475.5 1408.5 1325.3 1236 1178 1132
1063.9 1003.4 960.4 923 870.6 810.5 775.6 739.9 684.1 630.8
592.8 555.4 499.1 444.9 409.2 373 318.7 268 234.9 201
158.5 119.9 95.2 69.8 40.7 14.4 0
1839.4 1773.6 1679.3 1585.9 1523 1461.4 1379.6 1295.7 1244.4 1190.1
1114.5 1049.6 1007.3 966.8 906.1 850.1 816.3 776.4 720.3 665
627.5 591.9 533.1 475.8 437.2 399.8 342.8 289.6 252.2 218.9
170.7 127 100.5 73.9 40 13.9 0
1839.4 1794.1 1715.5 1639.5 1582.6 1530.8 1449 1372.1 1320.7 1273.5
1201.4 1127.7 1077.5 1038.3 976.4 911.4 872.2 833.5 773.2 716
677.3 637.5 579.2 520.1 480.3 438 377.6 317.9 278.7 242.3
187.2 139.2 107.2 81.8 42.3 14.4 0
1839.4 1808.6 1754.9 1690.3 1646.9 1604 1537.3 1466.7 1422.6 1375.5
1306.3 1237.9 1193.8 1149.8 1079 1013.3 965 921.6 860.1 796.5
753.7 710.7 649.5 580 534.6 489.3 422.1 356 312.6 271.5
213.7 156.9 120 89.2 47.5 15.2 0
1839.4 1823.1 1791.9 1752.5 1722.4 1686.7 1637.8 1578.1 1538.8 1499.6
1440 1376.1 1332.1 1287.9 1218.7 1148.5 1103.2 1059.7 983.2 910.9
857.1 804.5 723.5 641.2 587.4 535.5 455.3 381.6 331.5 288
220.5 162.3 126.1 94.1 50.6 16.9 0
1839.4 1841.8 1834.8 1819.2 1804.6 1783.6 1751.8 1711.7 1683.9 1650.6
1597.7 1539.7 1500.3 1456.3 1390.1 1308.6 1251.3 1191.5 1094.2 998.7
937 870 772.4 682.3 623.7 567.6 481.8 404.3 357.1 305.8
234.1 172.1 132.2 96.5 52.1 19.3 0
